calcPageSize())"
/>
calcActive())">
Circuit breaker ComPacT NSX160N, 50kA at 415VAC, MA trip unit 150A, 3 poles 3d
C16N3MA150
Rp 6.691.136
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C16N3MA150
Circuit breaker ComPacT NSX160N, 50kA at 415VAC, MA trip unit 150A, 3 poles 3d
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker ComPacT NSX160N, 50kA at 415VAC, MA trip unit 150A, 3 poles 3d
Rp 6.691.136
Description
Product Details
| Weight (in Kg) | 1.851 |
|---|---|
| Net weight | 2.2 kg |
| Product or Component Type | circuit breaker |
| Control Type | toggle |
| Trip Unit Protection Functions | I |
| Trip Unit Technology | magnetic |
| Ambient air temperature for operation | -25-70 °C |
| Breaking Capacity | 90 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Mounting Mode | fixed |
| Length | 19.3 |
| Mechanical Durability | 40000 cycles |
| IK Degree Of Protection | IK07 conforming to IEC 62262 |
| Network frequency | 50/60 Hz |
| Trip Unit Rating | 150-150 A at 65 °C |
| Earth-Leakage Protection | without |
| Breaking Capacity Code | N 50 kA 415 V AC |
| Downside Connection | front |
| Instantaneous Pick-up Adjustment Range | 9...14 x In |
| Instantaneous Pick-up Adjustment Type Li | adjustable 9 settings |
| Short-Time Pick-up Adjustment Type Lsd | adjustable |
| Upside Connection | front |
| [Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Product Name | ComPacT NSX new generation |
| Poles description | 3P |
| protection_type | I : for short-circuit protection (magnetic) |
| Standards | EN/IEC 60947 |
| Product Certifications | CCC EAC Marine |
| Device Application | motor protection |
| Range of Product | ComPacT NSX100...250 new generation |
| [Ics] Rated service breaking capacity | 90 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Electrical Durability | 40000 cycles at 440 V In/2 20000 cycles at 440 V In 15000 cycles at 690 V In/2 7500 cycles at 690 V In |
| Connection pitch | 35 mm |
| Device short name | NSX160N |
| Network type | AC |
| Pollution degree | 3 conforming to IEC 60664-1 |
| Protected poles description | 3D |
| Range | ComPacT new generation |
| Trip unit name | MA |
| [Isd] Short-time pick-up adjustment range | 9...14 x In |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Mounting position | horizontal and vertical flat on the back |
| Power Dissipation Per Pole | 8.55 W |
| Number of slots | 5 slot(s) |
| Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
| Height | 161 mm |
| Depth | 86 mm |
| width | 105 mm |
| [Uimp] rated impulse withstand voltage | 8 kV |
| Ambient air temperature for storage | -50-85 °C |
| Compatibility code | NSX160 |
| Electrical Shock Protection Class | class II |
| IP degree of protection | IP40 conforming to IEC 60529 |
| Utilisation category | category A |
| Suitability for isolation | yes conforming to EN/IEC 60947-2 |
| Overvoltage Category | class II |
| Brand | Schneider Electric |
| Height | 14.2 |
| Width | 12 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













