
calcActive())">
circuit breaker Compact NSX100F - Micrologic 2.2 - 50 A - 3 poles 3d
LV429827
Rp 13.917.236
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429827
circuit breaker Compact NSX100F - Micrologic 2.2 - 50 A - 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker Compact NSX100F - Micrologic 2.2 - 50 A - 3 poles 3d
Rp 13.917.236
Description
circuit breaker Compact NSX100F - Micrologic 2.2 - 50 A - 3 poles 3d
Product Details
ICS Rated Service Breaking Capacity | 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2,35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2,36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2,85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2,12.5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
---|---|
TR Long Time Delay Adjustment Range | 10-10 s at 7.2 x Ir for trip class 10,120-120 s at 1.5 x Ir for trip class 5,20-20 s at 7.2 x Ir for trip class 20,240-240 s at 1.5 x Ir for trip class 10,26-26 s at 6 x Ir for trip class 20,480-480 s at 1.5 x Ir for trip class 20,5-5 s at 7.2 x Ir for trip class 5,13.5-13.5 s at 6 x Ir for trip class 10,6.5-6.5 s at 6 x Ir for trip class 5 |
Net weight | 2.05 kg |
Product or Component Type | circuit breaker |
Breaking Capacity | 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 600 V AC 50/60 Hz conforming to UL 508, 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 25 kA at 480 V AC 50/60 Hz conforming to UL 508, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Control Type | toggle |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Breaking Capacity | 10 kA at 600 V AC 50/60 Hz conforming to UL 508,25 kA at 480 V AC 50/60 Hz conforming to UL 508,85 kA at 240 V AC 50/60 Hz conforming to UL 508,22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2,25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2,35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2,36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2,8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2,85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Length | 19 |
Mechanical Durability | 50000 cycles |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
Earth-Leakage Protection | without |
Breaking Capacity Code | F 36 kA 415 V AC |
Complementary Motor Protection | phase unbalance |
Downside Connection | front |
Thermal Memory | 20 minutes before and after tripping |
Upside Connection | front |
Product Name | ComPact NSX |
protection_type | L : for overload protection (long time),So : for short time short-circuit protection with fixed delay,I : for instantaneous short-circuit protection |
Standards | EN/IEC 60947 |
Device Application | motor |
Range of Product | ComPact NSX100...250 |
Electrical Durability | 10000 cycles at 690 V In,20000 cycles at 690 V In/2,30000 cycles at 440 V In,50000 cycles at 440 V In/2 |
Connection pitch | 35 mm |
Device short name | NSX100F |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3t |
Range | ComPact |
Trip unit name | MicroLogic 2.2 M |
Local Signalling | flashing LED (green) for ready to operate,LED 95 % Ith (red) for temperature over set point |
Number of slots | 5 slot(s) |
Operating altitude | 0...2000 m without derating,2000 m...5000 m with derating |
Motor tripping class | 5,20,10 |
Height | 161 mm |
Depth | 86 mm |
width | 105 mm |
Compatibility code | NSX100 |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | category A |
Overvoltage Category | class II |
Mounting support | backplate |
Protection Type | L : for overload protection (long time),So : for short time short-circuit protection with fixed delay,I : for instantaneous short-circuit protection |
Brand | Schneider Electric |
Height | 11 |
Width | 14 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account