
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MA trip unit 50A, 3 poles 3d
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MA trip unit 50A, 3 poles 3d
Incl. Tax
Incl. Tax
Description
This ComPacT NSX100F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for motor protection applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 50A rating magnetic trip unit (MA). MA trip unit provides an adjustable magnetic protection for instantaneous tripping. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100F is part of Schneider Electric EcoStruxure Power architecture.
Product Details
Weight (in Kg) | 1.83 |
---|---|
Net weight | 2.05 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Trip Unit Protection Functions | I |
Trip Unit Technology | magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Mounting Mode | fixed |
Length | 86 |
Mechanical Durability | 50000 cycles |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
Trip Unit Rating | 50-50 A at 65 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | F 36 kA 415 V AC |
Downside Connection | front |
Instantaneous Pick-up Adjustment Range | 6...14 x In |
Instantaneous Pick-up Adjustment Type Li | adjustable 9 settings |
Short-Time Pick-up Adjustment Type Lsd | adjustable 9 settings |
Upside Connection | front |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles description | 3P |
protection_type | I : for short-circuit protection (magnetic) |
Standards | EN/IEC 60947 |
Product Certifications | CCC EAC Marine |
Device Application | motor protection |
Range of Product | ComPacT NSX100...250 new generation |
[Ics] Rated service breaking capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 50000 cycles at 440 V In/2 30000 cycles at 440 V In 20000 cycles at 690 V In/2 10000 cycles at 690 V In |
Connection pitch | 35 mm |
Device short name | NSX100F |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3D |
Range | ComPacT new generation |
Trip unit name | MA |
[Isd] Short-time pick-up adjustment range | 6...14 x In |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
Mounting position | horizontal and vertical flat on the back |
Power Dissipation Per Pole | 1.68 W |
Number of slots | 5 slot(s) |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Height | 161 mm |
Depth | 86 mm |
width | 105 mm |
[Uimp] rated impulse withstand voltage | 8 kV |
Ambient air temperature for storage | -50-85 °C |
Compatibility code | NSX100 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Overvoltage Category | class II |
Brand | Schneider Electric |