Schneider Electric Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MA trip unit 25A, 3 poles 3d

C10F3MA025
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This ComPacT NSX100F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for motor protection applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 25A rating magnetic trip unit (MA). MA trip unit provides an adjustable magnetic protection for instantaneous tripping. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100F is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Weight (in Kg) 1.817
Net weight 2.05 kg
Product or Component Type circuit breaker
Control Type toggle
Trip Unit Protection Functions I
Trip Unit Technology magnetic
Ambient air temperature for operation -25-70 °C
Breaking Capacity 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mounting Mode fixed
Mechanical Durability 50000 cycles
IK Degree Of Protection IK07 conforming to IEC 62262
Network frequency 50/60 Hz
Trip Unit Rating 25-25 A at 65 °C
Earth-Leakage Protection without
Breaking Capacity Code F 36 kA 415 V AC
Downside Connection front
Instantaneous Pick-up Adjustment Range 6...14 x In
Instantaneous Pick-up Adjustment Type Li adjustable 9 settings
Short-Time Pick-up Adjustment Type Lsd adjustable 9 settings
Upside Connection front
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz
Product Name ComPacT NSX new generation
Poles description 3P
protection_type I : for short-circuit protection (magnetic)
Standards EN/IEC 60947
Product Certifications CCC
EAC
Marine
Device Application motor protection
Range of Product ComPacT NSX100...250 new generation
[Ics] Rated service breaking capacity 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
12 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
4 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 50000 cycles at 440 V In/2
30000 cycles at 440 V In
20000 cycles at 690 V In/2
10000 cycles at 690 V In
Connection pitch 35 mm
Device short name NSX100F
Network type AC
Pollution degree 3 conforming to IEC 60664-1
Protected poles description 3D
Range ComPacT new generation
Trip unit name MA
[Isd] Short-time pick-up adjustment range 6...14 x In
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz
Mounting position horizontal and vertical
flat on the back
Power Dissipation Per Pole 1.04 W
Number of slots 5 slot(s)
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Height 161 mm
Depth 86 mm
width 105 mm
[Uimp] rated impulse withstand voltage 8 kV
Ambient air temperature for storage -50-85 °C
Compatibility code NSX100
Electrical Shock Protection Class class II
IP degree of protection IP40 conforming to IEC 60529
Utilisation category category A
Suitability for isolation yes conforming to EN/IEC 60947-2
Overvoltage Category class II
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Circuit breaker ComPacT NSX100F, 36kA at 415VAC, MA trip unit 25A, 3 poles 3d
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.