Circuit Breaker - Compact NS1250N - Micrologic 2.0 - 1250 A - 3 Poles 3t - Motorized Control/Remote Control

33478E
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Compact NS1250N is a complete 3 poles fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. The circuit breaker can be manually operated with ON, OFF or "push to trip" buttons and by using motorized control/remote control. This product embeds an electronic Micrologic 2.0 trip unit, with 1250A rating. Micrologic 2.0 trip unit provides adjustable long time and instantaneous protections. This 3 poles version (327mm x 210mm x 147mm) comes with a variety of optional functions and accessories. It is compliant with IEC 69947-1 and IEC60947-2 international standards and marine specifications. Compact NS1250N is part of Schneider Electric EcoStruxure Power architecture.

Product Details

Net weight 14 kg
Product or Component Type circuit breaker
Control Type toggle, rotary handle
Trip Unit Protection Functions LI
Trip Unit Technology Electronic
[In] Rated Current 1250 A at 50 °C
Ambient air temperature for operation -25…70 °C
Mounting Mode Fixed
Mechanical Durability 10000 cycles
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Trip Unit Rating 1250 A at 50 °C
Earth-Leakage Protection Without
Downside Connection Front
Instantaneous Pick-up Adjustment Type Li Adjustable
Long Time Delay Adjustment Type Adjustable 9 settings
Long Time Pick-up Adjustment Range 0.4...1 x In
Long Time Pick-up Adjustment Type Lr Adjustable 9 settings
Thermal Memory 20 mn
Upside Connection Front
Zone Selective Interlocking ZSI Without
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz
Product Name ComPact NS
Standards EN/IEC 60947-2
Product Certifications ASEFA
ASTA
Device Application Distribution
Range of Product ComPact NS630b...1600
Electrical Durability 2000 cycles at 690 V In
3000 cycles at 690 V In/2
4000 cycles at 440 V In
5000 cycles at 440 V In/2
Connection pitch 70 mm
Device short name Compact NS1250N
Network type AC
Pollution degree 3 conforming to IEC 60947
Protected poles description 3D
Range ComPact
Trip unit name MicroLogic 2.0
[tr] Long-time delay adjustment range 12.5…600 s at 1.5 x Ir
0.5…24 s at 6 x Ir
0.7…16.6 s at 7.2 x Ir
Local Signalling 4 LEDs (red) for fault indication
1 LED (yellow) for overload
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Height 327 mm
Depth 147 mm
width 210 mm
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Ambient air temperature for storage -50…85 °C
Utilisation category Category B
Suitability for isolation Yes conforming to EN/IEC 60947-2
Mounting support Backplate
[Icw] rated short-time withstand current 19.2 kA 1 s conforming to IEC 60947-2
Protection Type L : for overload protection (long time)
I : for instantaneous short-circuit protection
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account