
Cable end insulated markable, 1mm², medium size, red, 10 bags, NF
Description
Linergy cable end insulated markable with integrated marker tag holder. It applied to single conductor with 1 mm² cable cross section. It has red surface treatment. It is medium size with integrated marker tag holder. Packing by string of bags and quantity per set is 10 sets of 100. Ambient air temperature for operation is from -20 to 105 °C. It conforms to NF C 63-023 standard. It is UL certified. It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.0001 |
---|---|
Net weight | 0.16 kg |
Product or Component Type | cable end |
Colour | red |
Quantity Per Set | 10 sets of 100 |
Length | 8 |
CAD overall depth | 32 mm |
CAD Overall Width | 3 mm |
CAD Overall Height | 3 mm |
Additional Information | with integrated marker tag holder |
Bezel Material | halogen-free plastic |
Type of Packing | string of bags |
Awg Gauge | AWG 18 |
Bezel Size | Ø 3.5 mm |
Cable End Size | medium |
Cable End Type | single conductor |
Number of cables | 1 |
Tube Diameter | 1.7 mm |
Tube Length | 8 mm |
Tube Material | copper conforming to ISO 1337 |
Ambient air temperature for operation | -20-105 °C |
Product Certifications | UL |
Cable Cross Section | 1-1 mm² |
Range of Product | Linergy |
Standards | NF C 63-023 |
Brand | Schneider Electric |