Schneider Electric Cable end insulated markable, 0,34mm², medium size, green, 10 bags, NF
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Cable end insulated markable, 0,34mm², medium size, green, 10 bags, NF
Incl. Tax
Incl. Tax
Description
Cable end insulated markable, 0,34mm², medium size, green, 10 bags, NF
Product Details
Weight (in Kg) | 0.0001 |
---|---|
Net weight | 0.14 kg |
Product or Component Type | cable end |
Colour | green |
Quantity Per Set | 10 sets of 100 |
Length | 8 |
CAD overall depth | 30 mm |
CAD Overall Width | 2 mm |
CAD Overall Height | 2 mm |
Additional Information | with integrated marker tag holder |
Bezel Material | halogen-free plastic |
Type of Packing | string of bags |
Awg Gauge | AWG 24 |
Bezel Size | Ø 2.5 mm |
Cable End Size | medium |
Cable End Type | single conductor |
Number of cables | 1 |
Tube Diameter | 1.1 mm |
Tube Length | 8 mm |
Tube Material | copper conforming to ISO 1337 |
Ambient air temperature for operation | -20-105 °C |
Cable Cross Section | 0.34-0.34 mm² |
Range of Product | Linergy |
Standards | NF C 63-023 |
Brand | Schneider Electric |