
Cable end insulated for clip-in marker, 6mm², medium size, green, 1 bag, NF
Description
Linergy cable end insulated for clip-in marker. It applied to single conductor with 6 mm² cable cross section. It has green surface treatment. It is medium size for additional marker tag holder. Packing by bag and quantity per set is set of 100. Ambient air temperature for operation is from -20 to 105 °C. It conforms to NF C 63-023 standard. It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.0011 |
---|---|
Net weight | 0.045 kg |
Product or Component Type | cable end |
Colour | green |
Quantity Per Set | set of 100 |
Length | 12 |
CAD overall depth | 20 mm |
CAD Overall Width | 7 mm |
CAD Overall Height | 9 mm |
Additional Information | for additional marker tag holder |
Bezel Material | halogen-free plastic |
Type of Packing | bag |
Awg Gauge | AWG 10 |
Bezel Size | Ø 6.9 mm |
Cable End Size | medium |
Cable End Type | single conductor |
Number of cables | 1 |
Tube Diameter | 3.9 mm |
Tube Length | 12 mm |
Tube Material | copper conforming to ISO 1337 |
Ambient air temperature for operation | -20-105 °C |
Cable Cross Section | 6-6 mm² |
Range of Product | Linergy |
Standards | NF C 63-023 |
Brand | Schneider Electric |