Schneider Electric Cable end insulated, 6mm², medium size, green, 1 bag, NF

DZ5CE062
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Linergy cable end insulated without marker tag holder. It applied to single conductor with 6 mm² cable cross section. It has green surface treatment. It is medium size without marker tag holder. Packing by individual bag and quantity per set is set of 100. Ambient air temperature for operation is from -20 to 105 °C. It conforms to NF C 63-023 standard. It is UL certified. It is compliant with Green Premium (RoHS/REACH).

Product Details

Weight (in Kg) 0.001
Net weight 0.045 kg
Product or Component Type cable end
Colour green
Quantity Per Set set of 100
Length 20 mm
CAD overall depth 20 mm
CAD Overall Width 7 mm
CAD Overall Height 7 mm
Additional Information without marker tag holder
Bezel Material halogen-free plastic
Type of Packing individual bag
Awg Gauge AWG 10
Bezel Size Ø 6.9 mm
Cable End Size medium
Cable End Type single conductor
Number of cables 1
Tube Diameter 3.9 mm
Tube Length 12 mm
Tube Material copper conforming to ISO 1337
Ambient air temperature for operation -20-105 °C
Product Certifications UL
Cable Cross Section 6-6 mm²
Range of Product Linergy
Standards NF C 63-023
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Cable end insulated, 6mm², medium size, green, 1 bag, NF
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.