![Schneider Electric Cable end insulated, 2mm², medium size, yellow, 10 bags, NF main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/d/z/dz5ce020.jpg)
Schneider Electric Cable end insulated, 2mm², medium size, yellow, 10 bags, NF
Incl. Tax
Incl. Tax
All Sellers
![Cable end insulated, 2mm², medium size, yellow, 10 bags, NF](https://eshop-id.se.com/media/catalog/product/d/z/dz5ce020.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Cable end insulated, 2mm², medium size, yellow, 10 bags, NF
Incl. Tax
Incl. Tax
Description
Cable end insulated, 2mm², medium size, yellow, 10 bags, NF
Product Details
Weight (in Kg) | 0.0011 |
---|---|
Net weight | 0.135 kg |
Product or Component Type | cable end |
Colour | yellow |
Quantity Per Set | 10 sets of 100 |
Length | 14 mm |
CAD overall depth | 14 mm |
CAD Overall Width | 4 mm |
CAD Overall Height | 4 mm |
Additional Information | without marker tag holder |
Bezel Material | halogen-free plastic |
Type of Packing | string of bags |
Awg Gauge | AWG 14 |
Bezel Size | Ø 4.2 mm |
Cable End Size | medium |
Cable End Type | single conductor |
Number of cables | 1 |
Tube Diameter | 2.2 mm |
Tube Length | 8 mm |
Tube Material | copper conforming to ISO 1337 |
Ambient air temperature for operation | -20-105 °C |
Cable Cross Section | 2-2 mm² |
Range of Product | Linergy |
Standards | NF C 63-023 |
Brand | Schneider Electric |