
MCCB ComPacT NSX250F, 36kA at 415VAC, TMD trip unit 250A, 3 poles 3d
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
MCCB ComPacT NSX250F, 36kA at 415VAC, TMD trip unit 250A, 3 poles 3d
Description
This ComPacT NSX250F is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 36kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 250A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX250F is part of Schneider Electric EcoStruxure Power architecture.
Product Details
Weight (in Kg) | 2.008 |
---|---|
Net weight | 2.4 kg |
Product or Component Type | circuit breaker |
Control Type | toggle |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Ambient air temperature for operation | -25-70 °C |
Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 480 V AC 50/60 Hz conforming to UL 508 15 kA at 600 V AC 50/60 Hz conforming to UL 508 |
Mounting Mode | fixed |
Length | 19 |
Mechanical Durability | 20000 cycles |
IK Degree Of Protection | IK07 conforming to IEC 62262 |
Network frequency | 50/60 Hz |
Trip Unit Rating | 250-250 A at 40 °C |
Earth-Leakage Protection | without |
Breaking Capacity Code | F 36 kA 415 V AC |
Downside Connection | front |
Instantaneous Pick-up Adjustment Range | 5...10 x In |
Instantaneous Pick-up Adjustment Type Li | adjustable |
Long Time Delay Adjustment Type | fixed |
Long Time Pick-up Adjustment Range | 0.7...1 x In |
Long Time Pick-up Adjustment Type Lr | adjustable |
Upside Connection | front |
[Ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles description | 3P |
protection_type | L : for overload protection (thermal) I : for short-circuit protection (magnetic) |
Standards | EN/IEC 60947 |
Product Certifications | CCC Marine EAC |
Device Application | distribution |
Range of Product | ComPacT NSX100...250 new generation |
[Ics] Rated service breaking capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Electrical Durability | 20000 cycles at 440 V In/2 10000 cycles at 440 V In 10000 cycles at 690 V In/2 5000 cycles at 690 V In |
Connection pitch | 35 mm |
Device short name | NSX250F |
Network type | AC |
Pollution degree | 3 conforming to IEC 60664-1 |
Protected poles description | 3D |
Range | ComPacT new generation |
Trip unit name | TM-D |
[tr] Long-time delay adjustment range | 120-400 s at 1.5 x In 15-15 s at 6 x Ir |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
Mounting position | horizontal and vertical flat on the back |
Number of slots | 5 slot(s) |
Operating altitude | 0...2000 m without derating 2000 m...5000 m with derating |
Height | 161 mm |
Depth | 86 mm |
width | 105 mm |
[Uimp] rated impulse withstand voltage | 8 kV |
Ambient air temperature for storage | -50-85 °C |
Compatibility code | NSX250 |
Electrical Shock Protection Class | class II |
IP degree of protection | IP40 conforming to IEC 60529 |
Utilisation category | category A |
Suitability for isolation | yes conforming to EN/IEC 60947-2 |
Overvoltage Category | class II |
Brand | Schneider Electric |
Height | 14 |
Width | 11 |