
body for control button - 22 - 1NC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
body for control button - 22 - 1NC
Incl. Tax
Incl. Tax
Description
Product Details
Component Name | ZB2 |
---|---|
Contacts Type and Composition | 1 NC |
Light Source | without |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Light Block Supply | without supply |
Terminals Description Iso N°1 | (11-12)NC |
Length | 16.5 |
9.1 | |
Brand | Schneider Electric |