
blue flush complete illum pushbutton 22 spring return 1NO+1NC 110...120V
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
blue flush complete illum pushbutton 22 spring return 1NO+1NC 110...120V
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.097 kg |
---|---|
Product or Component Type | illuminated push-button |
Contact Operation | slow-break |
Contacts Usage | standard contacts |
Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 13,NEMA 4X |
Contacts Material | silver alloy (Ag/Ni) |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Signalling Type | steady |
Supply Voltage Limits | 100-132 V AC |
Type Of Operator | spring return |
Bulb Base | integral LED |
Cap/Operator Or Lens Colour | blue |
Contacts Type and Composition | 1 NO + 1 NC |
Light Source | universal LED |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Customizable | no,1 |
Fixing Collar Material | zamak |
GCR Bridge | XB4BWCUST04 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Operating Force | 3.5 N NC changing electrical state,3.8 N |
Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
Compatibility code | XB4 |
Device Presentation | complete product |
Device short name | XB4 |
IP degree of protection | IP66 conforming to IEC 60529,IP67,IP69,IP69K |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Terminals Description Iso N°1 | (21-22)NC,(13-14)NO |
Depth | 101 mm |
Height | 47 mm |
width | 30 mm |
Current Consumption | 14 mA |
Resistance To Fast Transients | 2 kV conforming to IEC 61000-4-4 |
Length | 101 |
30 |