calcPageSize())"
/>
calcActive())">
backplane extension cable M340 - 12 m
BMXXBE2005
Rp 15.272.490
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
BMXXBE2005
backplane extension cable M340 - 12 m
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
backplane extension cable M340 - 12 m
Rp 15.272.490
Description
backplane extension cable M340 - 12 m
Product Details
| Standards | EN/IEC 61131-2,EN/IEC 61010-2-201,UL 61010-2-201,CSA C22.2 No 61010-2-201,IACS E10,EN/IEC 61000-6-5, interface type 1 and type 2,EN/IEC 61850-3, location G,EN/IEC 60079-0 |
|---|---|
| Height | 6.2 |
| Length | 22.2 |
| Width | 20.3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account