Schneider Electric AvatarOn, USB charger, type A + C, 2.1…3 A, Wood

E8332ACQUSB_WD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn USB charger E8332ACQUSB_WD in color wood is a 1-module mechanism with one Type A and one Type C port. This USB 3.0 charger is compatible with major smart phones and tablets, like Apple, HTC, HuaWei, Samsung, XiaoMi, etc. 86 mm, 86 mm, 40.1 mm is the dimension of this mechanism. Its embedding depth is 30.4 mm. Its rated operation voltage is 100/240V, output current is 2.1A as well as power consumption to be 21w. Flush mounting is supported so that it can be recessed into the surface. The screw terminal connection enables the wires to be held by the tightening of a screw. The painted surface finish helps gain this device aesthetic point, at the same time makes it exceptional wear and corrosion resistance. It is resistant enough thanks to the PC (polycarbonate). Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met. Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met.

Product Details

Weight (in Kg) 0.134
Device Mounting flush
Net weight 0.1292 kg
Product Or Component Type USB charger
Electrical Insulation Class class II
[ue] Rated Operational Voltage 100/240 V 50/60 Hz
Embedding Depth 30.4 mm
Colour Tint wood
Surface Finish painted
Output Current 3 A
Surface Treatment untreated
Material PC (polycarbonate)
Integrated Connection Type USB type A 5 V, maximum load current: 2.1 A
USB type C 5 V, maximum load current: 2.1 A
Clamping Connection Capacity 2.5 mm² for stranded cable(s)
2.5 mm² for solid cable(s)
1.5 mm² for stranded cable(s)
1.5 mm² for solid cable(s)
Range AvatarOn
Connections - Terminals screw terminals
Depth 40.1 mm
Device Presentation complete product
Height 86 mm
Standards MS IEC 60950-1 IEC 60950-1 IEC 62368-1 IEC 61558-2-16
width 86 mm
Wire stripping length 8 mm
IP degree of protection IP20
Device Application charger
Relative humidity 0-95 %
Environmental Characteristic liquid soap alcohol petrol
Ambient air temperature for storage -5-60 °C
Product Compatibility HTC XiaoMi Apple Samsung HW major smart phone and tablet
Power Consumption In W 21 W
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn, USB charger, type A + C, 2.1…3 A, Wood
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.