Schneider Electric AvatarOn, USB charger, type A + C, 2.1...3 A, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn, USB charger, type A + C, 2.1...3 A, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn USB charger E8332ACQUSB_WG in color wine gold is a 1-module mechanism with one Type A and one Type C port. This USB 3.0 charger is compatible with major smart phones and tablets, like Apple, HTC, HuaWei, Samsung, XiaoMi, etc. This device is 86 mm in width, 86 mm in height and 40.1 mm in depth. It embedding depth is 30.4 mm. The rated operation voltage of this device is 100/240V, output current 2.1A and power consumption 21w. Flush mounting is available so that it can be recessed into the surface. The connection terminal of this USB charger mechanism is screw terminal. It features painted surface finish, with which it becomes more wear and corrosion resistant, and the polish treatment creates a smooth and shiny surface too. It is made of PC (polycarbonate), without turning into yellow over time, featuring high-end manufacturing. Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met. Standards of IEC 60950-1, IEC 61558-2-16, IEC 62368-1, MS IEC 60950-1 are well met.
Product Details
Weight (in Kg) | 0.134 |
---|---|
Device Mounting | flush |
Net weight | 0.1292 kg |
Product Or Component Type | USB charger |
Electrical Insulation Class | class II |
[ue] Rated Operational Voltage | 100/240 V 50/60 Hz |
Embedding Depth | 30.4 mm |
Colour Tint | wine gold |
Surface Finish | painted |
Output Current | 3 A |
Surface Treatment | polished |
Material | PC (polycarbonate) |
Integrated Connection Type | USB type A 5 V, maximum load current: 2.1 A USB type C 5 V, maximum load current: 2.1 A |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s) 2.5 mm² for solid cable(s) 1.5 mm² for stranded cable(s) 1.5 mm² for solid cable(s) |
Range | AvatarOn |
Connections - Terminals | screw terminals |
Depth | 40.1 mm |
Device Presentation | complete product |
Height | 86 mm |
Standards | MS IEC 60950-1 IEC 60950-1 IEC 62368-1 IEC 61558-2-16 |
width | 86 mm |
Wire stripping length | 8 mm |
IP degree of protection | IP20 |
Device Application | charger |
Relative humidity | 0-95 % |
Environmental Characteristic | liquid soap alcohol petrol |
Ambient air temperature for storage | -5-60 °C |
Product Compatibility | HTC XiaoMi Apple Samsung HW major smart phone and tablet |
Power Consumption In W | 21 W |
Brand | Schneider Electric |