
AvatarOn, USB charger + 2 socket-outlet, 2P, 16A, White
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn, USB charger + 2 socket-outlet, 2P, 16A, White
Description
Schneider Electric AvatarOn USB charger + socket-outlet E8342616USB_WE is a complete product in color white with earthing contact. Its connector is USB type A, socket-outlet. And this device is China standard. The configuration of this socket outlet is 2P. Its connection terminals are screw terminal. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by screws. With current protection protection type, this USB charger + socket-outlet concerns your safety. Being made of PC (polycarbonate) material, this USB charger + socket-outlet is quite reliable and resistant. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 2000 V. It is 86 mm in width, 86 mm in height, 38.2 mm in depth. And it features protective untreated surface treatment. Besides, the IP rating of this device is IP20. The surface finish is glossy, delivering an elegant and high-end feeling to a room. What's more, it well satisfied the standard of UL 1310, UL 498, UL 94. This USB charger + socket-outlet is SVHC (substances of very high concern) free too. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances.
Product Details
Weight (in Kg) | 0.135 |
---|---|
Device Mounting | flush surface |
Product Or Component Type | USB charger + socket-outlet |
Colour Tint | white |
Outlet Standard | China |
Surface Finish | glossy |
Service Life In Cycles | 5000 cycles |
Number of cables | 2 |
Outlet Poles Configuration | 2P with shutter |
Outlet Standard Description | with earthing contact |
Screwdriver Shape | Phillips combined |
Surface Treatment | untreated |
Material | PC (polycarbonate): grid plate PC (polycarbonate): surround |
Integrated Connection Type | 2 socket-outlet 250 V AC 16 A 50/60 Hz 1 USB type A 5 V DC 2.1 A |
Ambient air temperature for operation | -5-35 °C |
Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s) 1.5...4 mm² for stranded cable(s) 1.5...4 mm² for flexible cable(s) |
Range | AvatarOn |
Connections - Terminals | screw terminal |
Depth | 38.2 mm |
Device Presentation | complete product |
Fixing Mode | by screws |
Height | 86 mm |
Standards | UL 498 UL 94 UL 1310 |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Number of terminals | 3 |
Mounting support | mounting box |
Dielectric Strength | 2000 V |
Ambient air temperature for storage | -20-60 °C |
Protection Type | current protection |
Brand | Schneider Electric |
Height | 3.89 |
Length | 8.6 |
Width | 8.6 |