Schneider Electric AvatarOn time delay switch, 4 A, 250 V, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn time delay switch, 4 A, 250 V, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn time delay switch E8331PRL1_WG_G3 is a complete product in color wine gold with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. 250V is the rated operational voltage. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. Besides, the IP rating of this device is IP20. The surface finish is glossy, delivering an elegant and high-end feeling to a room.
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.077 kg |
[Ie] Rated Operational Current | resistive: 4 A inductive: 4 A |
Product Or Component Type | time delay switch |
[ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
Embedding Depth | 25 mm |
Colour Tint | wine gold |
Number Of Gangs | 1 gang |
Surface Finish | glossy |
Actuator | rocker |
Number Of Rocker | 1 |
Material | PC (polycarbonate): base PC (polycarbonate): base cover PC (polycarbonate): grid plate PC (polycarbonate): surround PC (polycarbonate): dolly brass: terminal cover |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s) 1...4 mm² for stranded cable(s) 1...4 mm² for flexible cable(s) |
Range | AvatarOn |
Depth | 34 mm |
Device Presentation | complete product |
Fixing Mode | clip-in |
Height | 86 mm |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Brand | Schneider Electric |