Schneider Electric AvatarOn time delay switch, 4 A, 250 V, Dark Grey

E8331PRL1_DG_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn time delay switch E8331PRL1_DG_G3 is a complete product in color dark grey with 1 gang and with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is clip-in. Being made of PC (polycarbonate), brass material, this time delay switch is quite reliable and resistant. In addition, the rated operational voltage of this device is 250V. It is 86 mm in width, 86 mm in height, 34 mm in depth, with an embedding depth of 25 mm. And the product weighs 0.077 kg. It reaches IP20 degree of protection too. The surface finish is glossy, which ensures a bright, even an inviting finish. This time delay switch is SVHC (substances of very high concern) free too.

Product Details

Device Mounting flush
Net weight 0.077 kg
[Ie] Rated Operational Current resistive: 4 A inductive: 4 A
Product Or Component Type time delay switch
[ue] Rated Operational Voltage 250 V AC 50...60 Hz
Embedding Depth 25 mm
Colour Tint dark grey
Number Of Gangs 1 gang
Surface Finish glossy
Actuator rocker
Number Of Rocker 1
Material PC (polycarbonate): base
PC (polycarbonate): base cover
PC (polycarbonate): grid plate
PC (polycarbonate): surround
PC (polycarbonate): dolly
brass: terminal cover
Clamping Connection Capacity 1...4 mm² for rigid cable(s)
1...4 mm² for stranded cable(s)
1...4 mm² for flexible cable(s)
Range AvatarOn
Depth 34 mm
Device Presentation complete product
Fixing Mode clip-in
Height 86 mm
width 86 mm
Wire stripping length 12 mm
IP degree of protection IP20
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn time delay switch, 4 A, 250 V, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.