
AvatarOn Socket Telepon, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn Socket Telepon, Wine Gold
Incl. Tax
Incl. Tax
Description
E8331RJS4_WG is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength level, namely the voltage that the material this telephone socket uses can withstand for a given wall thickness before dielectric breakdown or electrical discharge, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Being made of PC (polycarbonate) material, this telephone socket is quite reliable and resistant. Also, being environment-friendly, this device reached UV resistant. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, It reaches IP20 degree of protection too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | telephone socket |
Contact Resistance | 1 µOhm |
Contacts Material | contact: phosphor bronze with gold plating IDC contact: phosphor bronze with nickel plating |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | wine gold |
Communication Network Category | voice: 3 |
Number Of Gangs | 1 gang |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Socket Additional Information | shuttered |
Material | PC (polycarbonate): housing polycarbonate: plastic part |
Minimum Return Loss | 23 dB |
Range | AvatarOn |
Depth | 40.7 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 1.5 A |
Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |