
AvatarOn Socket Telepon, Dark Grey
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
AvatarOn Socket Telepon, Dark Grey
Description
E8331RJS4_DG is a Schneider Electric AvatarOn telephone socket with 1 gang for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength of this telephone socket is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. Also, being environment-friendly, this device reached UV resistant. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. The IP rating of this device is IP20. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | telephone socket |
Contact Resistance | 1 µOhm |
Contacts Material | contact: phosphor bronze with gold plating IDC contact: phosphor bronze with nickel plating |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | dark grey |
Communication Network Category | voice: 3 |
Number Of Gangs | 1 gang |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Socket Additional Information | shuttered |
Material | PC (polycarbonate): housing polycarbonate: plastic part |
Minimum Return Loss | 23 dB |
Range | AvatarOn |
Depth | 40.7 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 1.5 A |
Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |
Height S | 4.5 |
Length | 8.5 |
Width | 8.5 |