
AvatarOn Stop Kontak AC, 3P, 13 A, 250 V, LED, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn Stop Kontak AC, 3P, 13 A, 250 V, LED, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn switched socket E8315N_WG is a complete product in color wine gold and with 1 gang. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The device's fixing mode is screw. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. Being environmentally friendly, this switched socket is a green premium product too. Being made of polycarbonate material, this switched socket is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Weight (in Kg) | 0.089637 |
---|---|
Device Mounting | surface |
Product Or Component Type | switched socket |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Colour Tint | wine gold |
Number Of Gangs | 1 gang |
Outlet Standard | British BS 1363A |
Socket number | 1 |
Surface Finish | glossy |
Type of Packing | flow-pack |
Service Life In Cycles | 20000 cycles |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard Description | with earthing contact |
Pilot Light | LED |
Surface Treatment | painted cover plate |
Material | polycarbonate: grid plate polycarbonate: surround |
Ambient air temperature for operation | -5-45 °C |
Range | AvatarOn |
Connections - Terminals | screw terminal |
Depth | 31.7 mm |
Device Presentation | complete product |
Fixing Mode | screw |
Height | 86 mm |
Range of Product | 13 A socket-outlet |
Standards | BS 1363 MS 589 SS 145 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | power supply |
Relative humidity | 0-95 % |
Ambient air temperature for storage | -5-60 °C |
Electrical Durability | 5000 cycles |
Brand | Schneider Electric |