Schneider Electric AvatarOn, switch, 16AX, 250V, intermediate, Wood

E8331M_WD_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8331M_WD_G3 is a complete product in color wood with 1 rocker. This is an intermediate switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 29.95 mm in depth, with an embedding depth of 20.25 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Device Mounting flush surface
Product Or Component Type switch
Embedding Depth 20.25 mm
Maximum Ambient Air Temperature For Operation 35 °C
Colour Tint wood
Number Of Gangs 1 gang
Number Of Rocker 1
Switch Function intermediate
Material polycarbonate: grid plate
polycarbonate: base
polycarbonate: dolly
polycarbonate: frame
polycarbonate + GF 20 %: actuator
Load Type inductive
fluorescent lamp
incandescent lamp
resistive
Clamping Connection Capacity 2 x 2.5 mm² for solid cable(s)
2 x 2.5 mm² for stranded cable(s)
3 x 1.5 mm² for solid cable(s)
3 x 1.5 mm² for stranded cable(s)
Range AvatarOn
Connections - Terminals brass terminal
Depth 29.95 mm
Device Presentation complete product
Height 86 mm
Range of Product 16 AX at 250 V AC 50/60 Hz
Standards GB 16915.1
width 86 mm
IP degree of protection IP20
Device Application control
Relative humidity 0-95 %
Environmental Characteristic UV resistant
Operating altitude 2000 m
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn, switch, 16AX, 250V, intermediate, Wood
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.