Schneider Electric AvatarOn socket-outlet, 16A, 2P + 3P, Wood
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn socket-outlet, 16A, 2P + 3P, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn socket-outlet E83426TS_WD is a complete product in color wood. With 2 socket outlets for power supply. The pole configuration of the outlet is 2P + 3P. And this device is British BS 1363A standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall. The connection terminals of this socket-outlet are folded terminal. It is 86 mm in width, 86 mm in height, and 27.5 mm in depth. Besides, the IP rating of this device is IP20. Being made of polycarbonate material, this socket-outlet is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface |
---|---|
Product Or Component Type | socket-outlet |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | wood |
Outlet Standard | British BS 1363A |
Socket number | 2 |
Outlet Poles Configuration | 2P + 3P |
Socket-Outlet Type | shuttered |
Material | polycarbonate grid plate polycarbonate surround |
Load Type | no inductive load |
Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s) 1 x 4...2 x 4 mm² for stranded cable(s) 1 x 2.5...3 x 2.5 mm² for solid cable(s) 1 x 2.5...3 x 2.5 mm² for stranded cable(s) |
Range | AvatarOn |
Connections - Terminals | folded terminal |
Depth | 27.5 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60884 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | power supply |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Ambient air temperature for storage | -5-60 °C |
Brand | Schneider Electric |