
AvatarOn socket-outlet, 16A, 2P + 3P, wine gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn socket-outlet, 16A, 2P + 3P, wine gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn socket-outlet E83426TS_WG is a complete product in color wine gold. With 2 socket outlets for power supply. The pole configuration of the outlet is 2P + 3P. And this device is British BS 1363A standard. And its rated current is 16A. Its matching mounting box can be recessed into the surface of the wall. The connection terminals of this socket-outlet are folded terminal. It is 86 mm in width, 86 mm in height, and 27.5 mm in depth. The IP rating of this device is IP20. The socket-outlet is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface |
---|---|
Product Or Component Type | socket-outlet |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | wine gold |
Outlet Standard | British BS 1363A |
Socket number | 2 |
Outlet Poles Configuration | 2P + 3P |
Socket-Outlet Type | shuttered |
Material | polycarbonate grid plate polycarbonate surround |
Load Type | no inductive load |
Clamping Connection Capacity | 1 x 4...2 x 4 mm² for solid cable(s) 1 x 4...2 x 4 mm² for stranded cable(s) 1 x 2.5...3 x 2.5 mm² for solid cable(s) 1 x 2.5...3 x 2.5 mm² for stranded cable(s) |
Range | AvatarOn |
Connections - Terminals | folded terminal |
Depth | 27.5 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60884 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | power supply |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Ambient air temperature for storage | -5-60 °C |
Brand | Schneider Electric |