
AvatarOn rotary dimmer, 250 VA, Wood
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn rotary dimmer, 250 VA, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn dimmer E8331RD250_WD is a complete product in color wood. This product is sold in set of 8. In addition, the rated operational voltage of this device is 220...240V. With surge arrester, thermal fuse protection type, this dimmer concerns your safety. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. And it has an embedding depth of 35 mm. It reaches IP20 degree of protection too. What's more, it well satisfied the standard of CE, IEC 60669-2-1. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Device Mounting | flush |
---|---|
Quantity Per Set | set of 8 |
Product Or Component Type | dimmer |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Embedding Depth | 35 mm |
Colour Tint | wood |
Type of Packing | carton |
Actuator | knob |
Dimmer Application | capacitive load inductive load ohmic load |
Dimmer Control | rotary push type |
Material | polycarbonate: plastic part brass: terminals steel coated with zinc chromate: terminal screw |
Ambient air temperature for operation | 0-40 °C |
Load Type | incandescent lamps - 50...250 W - 220...240 V AC high voltage halogen lamp - 50...250 W - 220...240 V AC electronic transformer - 50...250 VA dimmable LED - 3...100 W |
Clamping Connection Capacity | <= 2 x 2.5 mm² for flexible cable(s) <= 2 x 2.5 mm² for rigid cable(s) |
Range | AvatarOn |
Device Presentation | complete product |
Fixing Mode | by screws |
Standards | IEC 60669-2-1 CE |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Relative humidity | 10-95 % |
Provided equipment | screws |
Environmental Characteristic | oil and vapour resistant |
Ambient air temperature for storage | 0-60 °C |
Protection Type | thermal fuse surge arrester |
Market segment | small commercial residential |
Brand | Schneider Electric |