
AvatarOn rotary dimmer, 250 VA, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn rotary dimmer, 250 VA, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn dimmer E8331RD250_WG is a complete product in color wine gold. This product is sold in set of 8. 220...240V is the rated operational voltage. The protection type is surge arrester, thermal fuse, improving safety level. Its matching mounting box can be recessed into the surface of the wall with flush type. What's more, its directives are 2011/65/EU - Ro. HS directive. It is 86 mm in width, 86 mm in height, and with an embedding depth of 35 mm. Besides, the IP rating of this device is IP20. What's more, it well satisfied the standard of CE, IEC 60669-2-1. And it is mercury free Being environmentally friendly, this dimmer is a green premium product too. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Device Mounting | flush |
---|---|
Quantity Per Set | set of 8 |
Product Or Component Type | dimmer |
[ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
Embedding Depth | 35 mm |
Colour Tint | wine gold |
Type of Packing | carton |
Actuator | knob |
Dimmer Application | capacitive load inductive load ohmic load |
Dimmer Control | rotary push type |
Material | polycarbonate: plastic part brass: terminals steel coated with zinc chromate: terminal screw |
Ambient air temperature for operation | 0-40 °C |
Load Type | incandescent lamps - 50...250 W - 220...240 V AC high voltage halogen lamp - 50...250 W - 220...240 V AC electronic transformer - 50...250 VA dimmable LED - 50...250 VA |
Clamping Connection Capacity | <= 2 x 2.5 mm² for flexible cable(s) <= 2 x 2.5 mm² for rigid cable(s) |
Range | AvatarOn |
Device Presentation | complete product |
Fixing Mode | by screws |
Height | 86 mm |
Standards | IEC 60669-2-1 CE |
width | 86 mm |
Wire stripping length | 12 mm |
IP degree of protection | IP20 |
Relative humidity | 10-95 % |
Provided equipment | screws |
Environmental Characteristic | oil and vapour resistant |
Ambient air temperature for storage | 0-60 °C |
Protection Type | surge arrester thermal fuse |
Market segment | residential small commercial |
Brand | Schneider Electric |