Schneider Electric AvatarOn push button for doorbell, 10A, 250V, Wood
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn push button for doorbell, 10A, 250V, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn push-button E8331BPL1_WD_G3 is a complete product in color wood with 1 gang and with 1 rocker for doorbell. Its connection terminals are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. The push-button is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. It is 86 mm in width, 86 mm in height, 34.2 mm in depth. And its rated current is 10A. What's more, it well satisfied the standard of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1. The IP rating of this device is IP20. Also, being environment-friendly, this device reached UV resistant. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Weight (in Kg) | 0.089637 |
---|---|
Device Mounting | surface flush |
Product Or Component Type | push-button |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | wood |
Number Of Gangs | 1 gang |
Number Of Rocker | 1 |
Material | polycarbonate: grid plate polycarbonate: base polycarbonate: dolly polycarbonate: frame polycarbonate + GF 20 %: actuator |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
Range | AvatarOn |
Connections - Terminals | brass terminal |
Depth | 34.2 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 10 A at 250 V AC 50/60 Hz |
Standards | MS IEC 60669-1 BS EN 60669-1 SS 227-1 IEC 60669-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | doorbell |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Operating altitude | 2000 m |
Marking | bell symbol |
Brand | Schneider Electric |