
AvatarOn push button for doorbell, 10A, 250V, LED, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn push button for doorbell, 10A, 250V, LED, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn push-button E8331BPDMW_WG is a complete product in color wine gold with 1 gang and with 1 rocker for doorbell. The connection terminals of this push-button are brass terminal. Besides, there is a Clean up symbol, and DO NOT DISTURB, bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate, polycarbonate + GF 20 % material, this push-button is quite reliable and resistant. This push button has a LED indicator. It is 86 mm in width, 86 mm in height, 33.5 mm in depth. And its rated current is 10A. What's more, it well satisfied the standard of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1. The IP rating of this device is IP20. Also, being environment-friendly, this device reached UV resistant. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | push-button |
Maximum Ambient Air Temperature For Operation | 45 °C |
Colour Tint | wine gold |
Number Of Gangs | 1 gang |
Number Of Rocker | 1 |
Material | polycarbonate: grid plate polycarbonate: base polycarbonate: dolly polycarbonate: frame polycarbonate + GF 20 %: actuator |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) |
Range | AvatarOn |
Connections - Terminals | brass terminal |
Depth | 33.5 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 10 A at 250 V AC 50/60 Hz |
Standards | SS 227-1 BS EN 60669-1 IEC 60669-1 MS IEC 60669-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | doorbell |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Operating altitude | 2000 m |
Local Signalling | on: LED indicator, LED (amber) |
Marking | DO NOT DISTURB bell symbol Clean up symbol |
Brand | Schneider Electric |