Schneider Electric AvatarOn push button for doorbell, 10A, 250V, LED, White

E8331BPDMW_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn push-button E8331BPDMW_WE is a complete product in color white with 1 gang and with 1 rocker for doorbell. Its connection terminals are brass terminal. Besides, there is a Clean up symbol, and DO NOT DISTURB, bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of polycarbonate, polycarbonate + GF 20 % material, this push-button is quite reliable and resistant. This push button has a LED indicator. It is 86 mm in width, 86 mm in height, 33.5 mm in depth. And its rated current is 10A. What's more, it well satisfied the standard of BS EN 60669-1, IEC 60669-1, MS IEC 60669-1, SS 227-1. It reaches IP20 degree of protection too. Also, being environment-friendly, this device reached UV resistant. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.

Product Details

Device Mounting flush surface
Product Or Component Type push-button
Maximum Ambient Air Temperature For Operation 45 °C
Colour Tint white
Number Of Gangs 1 gang
Number Of Rocker 1
Material polycarbonate: grid plate
polycarbonate: base
polycarbonate: dolly
polycarbonate: frame
polycarbonate + GF 20 %: actuator
Clamping Connection Capacity 3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
Range AvatarOn
Connections - Terminals brass terminal
Depth 33.5 mm
Device Presentation complete product
Height 86 mm
Range of Product 10 A at 250 V AC 50/60 Hz
Standards MS IEC 60669-1 IEC 60669-1 SS 227-1 BS EN 60669-1
width 86 mm
IP degree of protection IP20
Device Application doorbell
Relative humidity 0-95 %
Environmental Characteristic UV resistant
Operating altitude 2000 m
Local Signalling on: LED indicator, LED (amber)
Marking DO NOT DISTURB bell symbol Clean up symbol
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn push button for doorbell, 10A, 250V, LED, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.