
AvatarOn data socket, RJ45, cat5e, shuttered, White
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn data socket, RJ45, cat5e, shuttered, White
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn RJ45 5e data socket E8331RJS5_WE in color white is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. It takes your safety into consideration all the time as it is shuttered. This data socket comes with 1 gang. What's more, it well satisfied the standard of ASTMD4566-98, TIA/EIA-568-B.2-1. It is 86 mm in width. 86 mm in height. 31 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | data socket |
Contact Resistance | 1 µOhm |
Contacts Material | housing: PC contact: phosphor bronze with gold plating |
Maximum Ambient Air Temperature For Operation | 35 °C |
Colour Tint | white |
Communication Network Category | data: 5e |
Data Socket Type | RJ45 |
Number Of Gangs | 1 gang |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Socket Additional Information | shuttered |
Material | polycarbonate: plastic part |
Minimum Return Loss | 23 dB |
Range | AvatarOn |
Depth | 31 mm |
Device Presentation | complete product |
Height | 86 mm |
Range of Product | 1.5 A |
Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |