Schneider Electric AvatarOn data socket, HDMI + USB, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn data socket, HDMI + USB, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn data socket E8332HDUSB_WG in color wine gold is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 86 mm in width. 86 mm in height. 38 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface flush |
---|---|
Connector Type | 1 port(s) HDMI connector 1 port(s) USB connector |
Product Or Component Type | data socket |
Sale Per Indivisible Quantity | 1 |
Embedding Depth | 28.3 mm |
Colour Tint | wine gold |
Surface Finish | glossy |
Surface Treatment | untreated |
Material | PC (polycarbonate): grid plate PC (polycarbonate): surround |
Ambient air temperature for operation | -5-45 °C |
Range | AvatarOn |
Depth | 38 mm |
Device Presentation | complete product |
Height | 86 mm |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Brand | Schneider Electric |