Schneider Electric AvatarOn data socket, HDMI + USB, Dark Grey

E8332HDUSB_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn data socket E8332HDUSB_DG is a complete product in color dark grey for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. The data socket is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width. 86 mm in height. 38 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Device Mounting surface flush
Connector Type 1 port(s) HDMI connector 1 port(s) USB connector
Product Or Component Type data socket
Sale Per Indivisible Quantity 1
Embedding Depth 28.3 mm
Colour Tint dark grey
Surface Finish glossy
Surface Treatment untreated
Material PC (polycarbonate): grid plate
PC (polycarbonate): surround
Ambient air temperature for operation -5-45 °C
Range AvatarOn
Depth 38 mm
Device Presentation complete product
Height 86 mm
width 86 mm
IP degree of protection IP20
Device Application communication
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn data socket, HDMI + USB, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.