AvatarOn data socket, 2 HDMI, Dark Grey
Description
Schneider Electric AvatarOn data socket E8332HDHD_DG in color dark grey is a complete product for data communication. Its matching mounting box can be recessed into the surface of the wall with flush type. Being made of PC (polycarbonate) material, this data socket is quite reliable and resistant. It is 86 mm in width. 86 mm in height. 36 mm in depth. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Device Mounting | surface flush |
---|---|
Connector Type | 2 port(s) HDMI connector |
Product Or Component Type | data socket |
Sale Per Indivisible Quantity | 1 |
Colour Tint | dark grey |
Surface Finish | glossy |
Surface Treatment | untreated |
Material | PC (polycarbonate): grid plate PC (polycarbonate): surround |
Ambient air temperature for operation | -5-45 °C |
Range | AvatarOn |
Depth | 36 mm |
Device Presentation | complete product |
Height | 86 mm |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | communication |
Brand | Schneider Electric |