Schneider Electric AvatarOn cover plate saklar lampu, Key holder, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn cover plate saklar lampu, Key holder, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn cover plate E8331KH_WG is in color wine gold for switch with 1 rocker. This cover plate has a key holder. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by 2 screws. The cover plate is made of PC (polycarbonate), making it as resistant as possible. It is 96 mm in width, 86 mm in height, 21 mm in depth, with an embedding depth of 11.3 mm. And the product weighs 35 kg. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of GB 17466. It obtained CCC certificate as well.
Product Details
Device Mounting | flush |
---|---|
Net weight | 35 kg |
Product Or Component Type | cover plate |
Embedding Depth | 11.3 mm |
Colour Tint | wine gold painted |
Surface Finish | glossy |
Type of Packing | flow-pack |
Cover Type | key holder |
Number Of Rocker | 1 |
Surface Treatment | untreated |
Material | PC (polycarbonate) |
Ambient air temperature for operation | -5-45 °C |
Range | AvatarOn |
Depth | 21 mm |
Height | 86 mm |
Standards | GB 17466 |
width | 96 mm |
Range Compatibility | switch |
Accessory / Separate Part Category | mounting accessory |
Ambient air temperature for storage | -5-45 °C |
Product destination | switch |
Brand | Schneider Electric |