Schneider Electric AvatarOn cover plate saklar lampu, Dark Grey

E8331_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

AvatarOn, cover plate for switch, Dark Grey

Product Details

Activity HDCWD
Device Mounting flush
Net weight 35 kg
Product Or Component Type cover plate
Embedding Depth 11.3 mm
Colour Tint dark grey painted
Surface Finish glossy
Type of Packing flow-pack
Number Of Rocker 1
Surface Treatment untreated
Material PC (polycarbonate)
Ambient air temperature for operation -5-45 °C
Range AvatarOn
Depth 21 mm
Height 86 mm
Standards GB 17466
width 86 mm
Range Compatibility switch
Accessory / Separate Part Category mounting accessory
Ambient air temperature for storage -5-45 °C
Product destination switch
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn cover plate saklar lampu, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.