AvatarOn cover plate saklar lampu, 3 rocker, White

E8333_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn cover plate E8333_WE is in color white for switch with 3 rockers. The fixing mode of this device is by 2 screws. The cover plate is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width, 86 mm in height, 21 mm in depth. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of BS 5733, IEC 60670.

Product Details

Product Or Component Type cover plate
Colour Tint white painted
Surface Finish glossy
Type of Packing flow-pack
Number Of Rocker 3
Surface Treatment untreated
Material PC (polycarbonate)
Ambient air temperature for operation 0-95 °C
Range AvatarOn
Depth 21 mm
Height 86 mm
Standards IEC 60670 BS 5733
width 86 mm
Range Compatibility switch
Accessory / Separate Part Category mounting accessory
Ambient air temperature for storage -5-45 °C
Product destination switch
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: AvatarOn cover plate saklar lampu, 3 rocker, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.