Schneider Electric AvatarOn cover plate saklar lampu, 3 rocker, Key holder, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn cover plate saklar lampu, 3 rocker, Key holder, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn cover plate E8333KH_WG is in color wine gold for switch with 3 rockers. This cover plate has a key holder. The fixing mode of this device is by 2 screws. Being made of PC (polycarbonate) material, this cover plate is quite reliable and resistant. It is 96 mm in width, 86 mm in height, 21 mm in depth. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of BS 5733, IEC 60670.
Product Details
Product Or Component Type | cover plate |
---|---|
Colour Tint | wine gold painted |
Surface Finish | glossy |
Type of Packing | flow-pack |
Cover Type | key holder |
Number Of Rocker | 3 |
Surface Treatment | untreated |
Material | PC (polycarbonate) |
Ambient air temperature for operation | 0-95 °C |
Range | AvatarOn |
Depth | 21 mm |
Height | 86 mm |
Standards | IEC 60670 BS 5733 |
width | 96 mm |
Range Compatibility | switch |
Accessory / Separate Part Category | mounting accessory |
Ambient air temperature for storage | -5-45 °C |
Product destination | switch |
Brand | Schneider Electric |