
AvatarOn cover plate saklar lampu, 3 rocker, Key holder, White
Description
Schneider Electric AvatarOn cover plate E8333KH_WE is in color white for switch with 3 rockers. This cover plate has a key holder. The fixing mode of this device is by 2 screws. The cover plate is made of PC (polycarbonate), making it as resistant as possible. It is 96 mm in width, 86 mm in height, 21 mm in depth. And it features protective untreated surface treatment. The surface finish is glossy, delivering an elegant and high-end feeling to a room. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of BS 5733, IEC 60670.
Product Details
Product Or Component Type | cover plate |
---|---|
Colour Tint | white painted |
Surface Finish | glossy |
Type of Packing | flow-pack |
Cover Type | key holder |
Number Of Rocker | 3 |
Surface Treatment | untreated |
Material | PC (polycarbonate) |
Ambient air temperature for operation | 0-95 °C |
Range | AvatarOn |
Depth | 21 mm |
Height | 86 mm |
Standards | BS 5733 IEC 60670 |
width | 96 mm |
Range Compatibility | switch |
Accessory / Separate Part Category | mounting accessory |
Ambient air temperature for storage | -5-45 °C |
Product destination | switch |
Brand | Schneider Electric |