Schneider Electric AvatarOn cover plate saklar lampu, 2 rocker, Dark Grey

E8332_DG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn cover plate E8332_DG is in color dark grey for switch with 2 rockers. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by 2 screws. The cover plate is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width, 86 mm in height, 21 mm in depth, with an embedding depth of 11.3 mm. And the product weighs 36 kg. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of GB 17466. It obtained CCC certificate as well.

Product Details

Device Mounting flush
Net weight 36 kg
Product Or Component Type cover plate
Embedding Depth 11.3 mm
Colour Tint dark grey painted
Surface Finish glossy
Type of Packing flow-pack
Number Of Rocker 2
Surface Treatment untreated
Material PC (polycarbonate)
Ambient air temperature for operation -5-45 °C
Range AvatarOn
Depth 21 mm
Height 86 mm
Standards GB 17466
width 86 mm
Range Compatibility switch
Accessory / Separate Part Category mounting accessory
Ambient air temperature for storage -5-45 °C
Product destination switch
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric AvatarOn cover plate saklar lampu, 2 rocker, Dark Grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.