![Schneider Electric AvatarOn card switch, 16 A, 250 V, Wine Gold main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/e/8/e8331ektid_wg.jpg)
Schneider Electric AvatarOn card switch, 16 A, 250 V, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
![AvatarOn card switch, 16 A, 250 V, Wine Gold](https://eshop-id.se.com/media/catalog/product/e/8/e8331ektid_wg.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric AvatarOn card switch, 16 A, 250 V, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331EKTID_WG in color wine gold is a key card switch with a time delay of 25 to 35 seconds, which is specially designed for hotel. Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the location of each switch at night. This key card switch is compatible with HF RFID cards, with RFID frequency of 13.56 Hz. It supports protection types of overload protection and overvoltage protection, improving your guest safety. Its rated operation voltage is 250V, rated current is 16A as well as network frequency to be 50 Hz, 60 Hz. The dimension of this device is 86 mm, 86 mm and 46.36 mm. The embedding depth is 35 mm. The device can be recessed into the surface with flush mounting type. The device connection terminal is brass pillar. It is resistant enough being made of polycarbonate and zinc plated steel material. The IP rating of this device is IP20. The device is UV, dust and oil resistant. It also passed the salt mist test. The device satisfies the standard of IEC 60669-2-1 too. This key card holder conforms to CE.
Product Details
Device Mounting | flush |
---|---|
Product Or Component Type | card switch |
Fixing Center | 60.3 mm |
Supply Voltage Limits | 198-264 V AC |
Embedding Depth | 35 mm |
Colour Tint | wine gold |
Network frequency | 50 Hz +/- 3 Hz 60 Hz +/- 3 Hz |
RFID Frequency | 13.56 MHz |
Technology Type | Mifare-One |
Material | polycarbonate: plastic part zinc plated steel: terminal screw |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 2.5 mm² 1 x 4 mm² |
Range | AvatarOn |
Connections - Terminals | 3 brass pillar |
Depth | 46.36 mm |
Device Presentation | complete product |
Fixing Mode | M4 screw fixing |
Height | 86 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60669-2-1:ed. 4.1, 2009 |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | hotel |
Relative humidity | 10-95 %, non-condensing (storage) 10-95 %, non-condensing (operating) |
Environmental Characteristic | oil resistant dust resistant salt mist UV resistant |
Operating altitude | 0...2000 m |
Ambient air temperature for storage | 0-60 °C 0...60 °C |
Protection Type | overload protection (thermal) overvoltage protection |
Time Delay Range | 25...35 s |
Brand | Schneider Electric |