
AvatarOn card switch, 16 A, 250 V, White
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric AvatarOn E8331EKTID_WE in color white is a key card switch with a time delay of 25 to 35 seconds, which is specially designed for hotel. Its fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of the switch at night. This key card switch is compatible with HF RFID cards, with RFID frequency of 13.56 Hz. Its thermal overload protection and overvoltage protection take your guest safety further. The rated operation voltage is 250V and the rated current is 16A. And its network frequency is 50 Hz, 60 Hz. This device is 86 mm in width, 86 mm in height and 46.36 mm in depth. It embedding depth is 35 mm. Flush mounting is supported so that it can be recessed into the surface and unexposed. The device connection terminal is brass pillar. Polycarbonate and zinc plated steel material makes the switch as resistant as possible. And IP20 level makes the switch as reliable and resistant as possible. The device is UV, dust and oil resistant. It also passed the salt mist test. Standards of CE, IEC 60669-2-1 are well met.
Product Details
Device Mounting | flush |
---|---|
Product Or Component Type | card switch |
Fixing Center | 60.3 mm |
Supply Voltage Limits | 198-264 V AC |
Embedding Depth | 35 mm |
Colour Tint | white |
Surface Finish | glossy |
Network frequency | 50 Hz +/- 3 Hz 60 Hz +/- 3 Hz |
RFID Frequency | 13.56 MHz |
Technology Type | Mifare-One |
Material | polycarbonate: plastic part zinc plated steel: terminal screw |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 2.5 mm² 1 x 4 mm² |
Range | AvatarOn |
Connections - Terminals | 3 brass pillar |
Depth | 46.36 mm |
Device Presentation | complete product |
Fixing Mode | M4 screw fixing |
Height | 86 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60669-2-1:ed. 4.1, 2009 CE |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | hotel |
Relative humidity | 10-95 %, non-condensing (storage) 10-95 %, non-condensing (operating) |
Environmental Characteristic | dust resistant salt mist oil resistant UV resistant |
Operating altitude | 0...2000 m |
Ambient air temperature for storage | 0-60 °C 0...60 °C |
Protection Type | overvoltage protection overload protection (thermal) |
Time Delay Range | 25...35 s |
Brand | Schneider Electric |
Height S | 4.63 |
Length | 8.8 |
Width | 8.8 |