
AvatarOn, card switch, 16 A, 250 V, Dark Grey
Description
Card switch, AvatarOn, complete product, Mifare-One, dark grey
Product Details
Weight (in Kg) | 0.089637 |
---|---|
Device Mounting | flush |
Product Or Component Type | card switch |
Fixing Center | 60.3 mm |
Supply Voltage Limits | 198-264 V AC |
Embedding Depth | 35 mm |
Colour Tint | dark grey |
Surface Finish | glossy |
Network frequency | 50 Hz +/- 3 Hz 60 Hz +/- 3 Hz |
RFID Frequency | 13.56 MHz |
Technology Type | Mifare-One |
Material | polycarbonate: plastic part zinc plated steel: terminal screw |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 2.5 mm² 1 x 4 mm² |
Range | AvatarOn |
Connections - Terminals | 3 brass pillar |
Depth | 46.36 mm |
Device Presentation | complete product |
Fixing Mode | M4 screw fixing |
Height | 86 mm |
Range of Product | 16 A at 250 V AC 50 Hz |
Standards | IEC 60669-2-1:ed. 4.1, 2009 CE |
width | 86 mm |
IP degree of protection | IP20 |
Device Application | hotel |
Relative humidity | 10-95 %, non-condensing (storage) 10-95 %, non-condensing (operating) |
Environmental Characteristic | dust resistant salt mist oil resistant UV resistant |
Operating altitude | 0...2000 m |
Ambient air temperature for storage | 0-60 °C 0...60 °C |
Protection Type | overvoltage protection overload protection (thermal) |
Time Delay Range | 25...35 s |
Brand | Schneider Electric |