
AvatarOn aligning frame, 5 gangs, Wood
Description
Schneider Electric AvatarOn E8331_56_WD in color wood is a 5 gang aligning frame. The aligning frame is 431 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. The premium polycarbonate material makes it resistant enough. It is able to withstand the degradation caused by exposure to ultraviolet light too.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wood |
Number Of Gangs | 5 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 431 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |