calcPageSize())"
/>
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn E8331_56_WG in color wine gold is a 5 gang aligning frame. This aligning frame is 431 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. PC (polycarbonate) material makes it as resistant and lasting as possible.
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | aligning frame |
| Colour Tint | wine gold |
| Number Of Gangs | 5 gangs |
| Material | polycarbonate: plastic part |
| Ambient air temperature for operation | -5-40 °C |
| Range | AvatarOn |
| Depth | 3 mm |
| Height | 85.6 mm |
| width | 431 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Brand | Schneider Electric |
| Height | 0.6 |
| Length | 43.1 |
| Width | 8.6 |
Documents
Reviews
Description
Schneider Electric AvatarOn E8331_56_WG in color wine gold is a 5 gang aligning frame. This aligning frame is 431 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. PC (polycarbonate) material makes it as resistant and lasting as possible.
Overview
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | aligning frame |
| Colour Tint | wine gold |
| Number Of Gangs | 5 gangs |
| Material | polycarbonate: plastic part |
| Ambient air temperature for operation | -5-40 °C |
| Range | AvatarOn |
| Depth | 3 mm |
| Height | 85.6 mm |
| width | 431 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Brand | Schneider Electric |
| Height | 0.6 |
| Length | 43.1 |
| Width | 8.6 |