
AvatarOn aligning frame, 5 gangs, White
Description
Schneider Electric AvatarOn E8331_56_WE in color white is a 5 gang aligning frame. The dimension of this aligning frame is 431 mm, 85.6 mm and 3.0 mm. The aligning frame's mounting types are flush and surface. The material it uses is polycarbonate, characterizing high impact strength. This aligning frame is UV resistant, preventing unintended failure as a result of deterioration.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | white |
Number Of Gangs | 5 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 431 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |