
AvatarOn aligning frame, 4 gangs, Wood
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 4 gangs, Wood
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_46_WD in color wood is a 4 gang aligning frame. The aligning frame is 345 mm in width, 85.6 mm in height and 3.0 mm in depth. This aligning frame enables both flush and surface mounting. The material it uses is polycarbonate, characterizing high impact strength. It is able to withstand the degradation caused by exposure to ultraviolet light too.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wood |
Number Of Gangs | 4 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 345 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |