
AvatarOn aligning frame, 4 gangs, Wine Gold
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 4 gangs, Wine Gold
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_46_WG in color wine gold is a 4 gang aligning frame. It is 345 mm in width, 85.6 mm in height and 3.0 mm in depth. Both flush and surface mounting can be realized. The material it uses is PC (polycarbonate), characterizing high impact strength.
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | wine gold |
Number Of Gangs | 4 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 345 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Brand | Schneider Electric |