
AvatarOn aligning frame, 4 gangs, White
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 4 gangs, White
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_46_WE in color white is a 4 gang aligning frame. The dimension of this aligning frame is 345 mm, 85.6 mm and 3.0 mm. Its device mounting types are both flush and surface. Polycarbonate material makes the aligning frame as resistant as possible. This aligning frame is UV resistant, preventing unintended failure as a result of deterioration.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | white |
Number Of Gangs | 4 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 345 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |