
AvatarOn aligning frame, 4 gangs, Dark grey
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn aligning frame, 4 gangs, Dark grey
Incl. Tax
Incl. Tax
Description
Schneider Electric AvatarOn E8331_46_DG in color dark grey is a 4 gang aligning frame. It is 345 mm in width, 85.6 mm in height and 3.0 mm in depth. The device mounting type can be either flush or surface. The premium polycarbonate material makes it resistant enough. It resists to UV radiation as well.
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | aligning frame |
Colour Tint | dark grey |
Number Of Gangs | 4 gangs |
Material | polycarbonate: plastic part |
Ambient air temperature for operation | -5-40 °C |
Range | AvatarOn |
Depth | 3 mm |
Height | 85.6 mm |
width | 345 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant |
Brand | Schneider Electric |